過濾
3D Search
2D search
顏色
目錄
比較
ZH
TW
2D search
Sketch the part you are looking for or have a photo described in text form
草圖搜索
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
或
文件选择
Click & Paste
支持的檔案格式:
.PNG, .JPG, .JPEG, .WEBP
...
BENE INOX - Raccords Robinetterie - Accessoires de Tuyauterie
Industrie
Robinetterie (Série 58)
09_soupapes
Modèle 58926 - Safety valve PN50 with channeled exhaust for gases and liquefied gases, with lever - Stainless steel 1.4308 - 1.4301
...
Modèle 58926 - Safety valve PN50 with channeled exhaust for gases and liquefied gases, with lever - Stainless steel 1.4308 - 1.4301
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Béné Inox 458926-2515
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Reference
REF
Pressure range
PLAGE [bar]
Nominal diameter
DN [mm]
DNPOUCES [pouces]
D1 [mm]
D2 [mm]
F1 [pouces]
F2 [pouces]
L1 [mm]
L2 [mm]
L3 [mm]
S1 [mm]
S2 [mm]
Discharge coefficient
COEFFICIENT
POIDS [kg]
1
2
3
4
5
6
458926-157
3.5 - 50
15
1/2"
7.0
30.0
G1/2 M
G1"F
36
50
189
30
41
0.82
1.00
458926-2010
2.9 - 50
20
3/4"
10.5
30.0
G3/4"M
G1"F
36
50
191
30
41
0.58
1.01
458926-2515
2.9 - 50
25
1"
15.0
36.0
G1"M
G1"1/4 F
50
60
212
41
50
0.50
1.52
458926-3223
2 - 50
32
1"1/4
23.0
51.0
G1"1/4 M
G2"F
58
76
290
55
70
0.62
3.80
458926-4023
2 - 50
40
1"1/2
23.0
51.0
G1"1/2 M
G2"F
58
76
290
55
70
0.62
3.85
458926-5023
2 - 50
50
2"
23.0
51.0
G2"M
G2"F
58
79
293
65
70
0.62
4.28
顯示壓縮表示形式(6 Produkt)
零件資訊
相似件
Request for quote (RFQ)
BENE INOX - Raccords Robinetterie - Accessoires de Tuyauterie
- Modèle 58926
訂購編碼
458926-2515
Shorttext
Safety valve PN50 with channeled exhaust for gases and liquefied gases, with lever - Stainless steel 1.4308 - 1.4301
上次修改
24.03.2021 07:51:10
單位
关键字
Industry
Overflow
Range
Safety valve
channeled
exhaust
fittings
gases
lever
liquefied
pipes
safety valves
stainless steel
valves
分類
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties